Fiber Unit
FU series
FU Specially Ordered FU-2303
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-2303 | |||
Detecting method | Diffuse Reflective | |||
Size | M3 | |||
Detection arrangement | Coaxial | |||
Fibre unit length | 1 m 39.37", cut not allowed. | |||
Shape | Threaded | |||
Minimum detectable object | ø0.005 mm 0.0002", gold wire | |||
Diameter | ø1.3 × 2 | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 15 g |