Fiber Unit
FU series
Fiber Unit, Reflective FU-21X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-21X*1 | |||
Size | M3 | |||
Detection arrangement | Coaxial | |||
Fibre unit length | 50 cm19.685" cannot be cut | |||
Shape | Straight | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 4 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |