Fiber Unit
FU series
Reflective Fiber Unit FU-20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-20 | |||
Type | Small beam spot | |||
Focal distance | 5 mm0.197" | |||
Fibre unit length | 50 cm19.685" cannot be cut | |||
Minimum bend radius | R25 mm0.984" | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 2 g |