Fiber Unit
FU series
Fiber Unit Thrubeam type FU-18
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-18*1 | |||
Optical axis diameter | ø2.5 mm0.098" | |||
Beam emitting direction | Side | |||
Aperture angle | Approx 2° | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.0 | |||
Minimum bend radius | R10 mm0.394" | |||
Minimum detectable object | Object with a diameter of 0.1 mm0.004"*2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 8 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |