Fiber Unit
FU series
retro-reflective Fiber Unit FU-15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-15*1 | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.0×2 | |||
Minimum bend radius | R10 mm0.394" | |||
Environmental resistance | Ambient temperature | -20 to +50 °C -4 to 122 °F | ||
Weight | Approx. 12 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |