Fiber Unit
FU series
Reflective Fiber Unit FU-10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-10 | |||
Type | Variable spot | |||
Focal distance | 10 to 30 mm0.394" to 1.181" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.3×2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 5 g |