Fiber Unit
FU series
Reflective Lens F-6HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-6HA | |||
Type | Small beam spot lens | |||
Combinable fiber unit | FU-21X,FU-35FZ,FU-35FG,FU-35FA,FU-35TZ,FU-35TG | |||
Spot diameter | Approx 1.0 (FU-21X), Approx 2.0 (FU-35FZ, FU-35FG, FU-35FA, FU-35TZ, FU-35TG) | |||
Detection focal distance | 35 ±3 mm1.378" ±0.118"*1 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 5 g | |||
*1 When using the FS-N10 Series and FS-V30 Series. |