Fiber Unit
FU series
Reflective Lens F-4HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-4HA | |||
Type | Small beam spot lens | |||
Combinable fiber unit | FU-35FZ,FU-35FG,FU-35FA,FU-35TZ,FU-35TG | |||
Detection focal distance | 15 ±2 mm 0.591" ±0.079"*1 | |||
Environmental resistance | Ambient temperature | -30 to +70 °C -22 to 158 °F | ||
Weight | Approx. 2 g | |||
*1 When using the FS-N10 Series and FS-V30 Series. |