Fiber Unit
FU series
Transmissive Lens F-4
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-4*1 | |||
Type | Ultra long distance, focused beam (aperture angle : Approx 8°) | |||
Compatible fiber | FU-77TZ/77V/77 ,FU-7F ,FU-78 ,FU-77G/77TG | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 1 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |