Fiber Unit
FU series
Reflective Lens F-3HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-3HA*1 | |||
Type | Parallel light lens | |||
Combinable fiber unit | FU-35FZ,FU-35FG,FU-35FA,FU-35TZ,FU-35TG | |||
Spot diameter | Approx 4 mm0.157" (at 0 to 20 mm0" to 0.787") | |||
Environmental resistance | Ambient temperature | -30 to +70 °C -22 to 158 °F | ||
Weight | Approx. 2 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |