Fiber Unit
FU series
Transmissive Lens F-2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-2*1 | |||
Type | Long distance (aperture angle : Approx 15°) | |||
Compatible fiber | FU-77TZ/77/77/84C/88K ,FU-7F/86A ,FU-86Z ,FU-78/84C/88K ,FU-77G/77TG | |||
Environmental resistance | Ambient temperature | -40 to +300 °C -40 to 572 °F | ||
Weight | Approx. 2 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |