Fiber Photoelectric Sensors
FS series
Recommended Replaceable Products: Digital Fiber Optic Sensors - FS-N series
Contact Us: 1-888-539-3623 Inquiry form
Fiber Amplifier, Cable Type, PNP FS-T22P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-T22P | |||
Type | Auto | |||
Product name | ― | |||
Cable length | ||||
Allowable bending radius | ||||
Light source | Red LED | |||
Sensitivity adjustment | Button | |||
Detecting distance (standard detection object) | ― | |||
Spot diameter | ||||
Minimum detectable object | ||||
Response time | 500 µs | |||
Hysteresis | ― | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output: red LED, calibration: yellow LED, received light intensity and sensitivity allowance: green LED*1 | |||
Timer function | ON-delay: 40 ms/OFF-delay: 40 ms/Timer OFF (switch-selectable) | |||
External tuning input signal | Input time: 40 ms or more | |||
Output | PNP output | |||
Control output | PNP open-collector 100 mA max. (30 V max.), Residual voltage 1 V max. | |||
Stability output | PNP open-collector 50 mA max. (30 V max.), Residual voltage 1 V max. | |||
Protection circuit | Reversed polarity protection, Overcurrent protection, Surge absorber | |||
Laser emission stop input | ― | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 50 mA | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 75 g | |||
*1 This indicates stable operation and that sensitivity settings cannot be made. |