Digital Fiber Optic Sensor

FS-V30 series

Catalogs View Catalog

Specs Digital Fiber Optic Sensor FS-V30 series

Model

FS-V31

FS-V32

FS-V31C

FS-V32C

FS-V33

FS-V34

FS-V33C

FS-V34C

Image

Type

1-output with cable

1-output + 1-input
with M8 connector

2-output + 1-input with cable

2-output with
M8 connector

Output

NPN

Main unit/Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

Control output

1 output

2 outputs

Monitor output (1 to 5 V)

N/A

External input

N/A

1 input

N/A

Connector

M8

M8

Light source LED

Red, 4-element LED (Wavelength: 640 nm)

Response time

33 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER TURBO) /4 ms (ULTRA TURBO) /16 ms (MEGA TURBO)

Output selection

LIGHT-ON/DARK-ON (switch-selectable)

Display indicator

Operation indicator: Red LED/Dual digital monitor: Dual 7-segment display, Preset Value (4-digit green LED indicator) and
Current Value (4-digit red LED indicator) illuminated together. Current Value range: 0 to 64,512; Excess gain: 0P to 999P,
Hold function: Possible to display both peak and bottom hold values, Selectable from 5 variations
Bar LED monitor: Excess gain displayed (85% to 115% in 7 steps), Scaling display

Size

30.3 mm (H) x 9.8 mm (W) x 71.8 mm (D) 1.19" (H) x 0.39" (W) x 2.83" (D)

Detection mode

Light intensity (area detection possible, automatic sensitivity-tracking function provided)

Light intensity (area detection possible, automatic sensitivity-tracking function provided)/
[Limited light intensity/Count check/Abnormality detection]

Timer function

OFF-delay timer/ON-delay timer/One-shot timer/ON-delay timer + OFF-delay timer/ON-delay timer + One-shot timer, selectable
Timer duration selectable: 0.1 ms to 9,999 ms, Maximum error against the setting value: ±10% max.

Control output

NPN open-collector 24 V, 100 mA max.*1 (main unit only)/20 mA max. (when the expansion unit(s) is connected), Residual voltage: 1 V max.

External inputy

Input time: 2 ms (ON)/20 ms (OFF) min.*2

Unit expansion

Up to 16 expansion units can be connected (a total of 17 units). Note that the 2-output type should be counted as two units.

Number of interference prevention units

Normal operation

HIGHSPEED:0 FINE:4 TURBO/SUPER/ULTRA/MEGA:8台

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Power consumption

Normal: 710 mW max. (Using 24 V, 29 mA max., using 12 V, 40 mA max.)/Power saving: 540 mW max. (Using 24 V, 22 mA max., using 12 V, 28 mA max.)*3

Environmental resistance

Ambient light

Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)*4

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Polycarbonate

Accessories

N/A

Weight

Approx. 80 g

Approx. 45 g

Approx. 80 g

Approx. 45 g

Approx. 80 g

Approx. 70 g

Approx. 22 g

*1 Total current of two outputs should be less than 100 mA.
*2 Only available on certain models.
*3 When using the HIGH SPEED mode, the power consumption increases by 160 mW (7 mA).
*4 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less.
1 to 2 Units: -10 to +55 °C 14 to 131 °F, 3 to 10 Units: -10 to +50 °C 14 to 122 °F, 11 to 16 Units: -10 to +45 °C 14 to 113 °F

Back to top

Model

FS-V31P

FS-V32P

FS-V31CP

FS-V32CP

FS-V33P

FS-V34P

FS-V33CP

FS-V34CP

Image

Type

1-output with cable

1-output + 1-input
with M8 connector

2-output + 1-input with cable

2-output with
M8 connector

Output

PNP

Main unit/Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

Main unit

Expansion unit

Control output

1 output

2 outputs

Monitor output (1 to 5 V)

N/A

External input

N/A

1 input

N/A

Connector

M8

M8

Light source LED

Red, 4-element LED (Wavelength: 640 nm)

Response time

33 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER TURBO) /4 ms (ULTRA TURBO) /16 ms (MEGA TURBO)

Output selection

LIGHT-ON/DARK-ON (switch-selectable)

Display indicator

Operation indicator: Red LED/Dual digital monitor: Dual 7-segment display, Preset Value (4-digit green LED indicator) and
Current Value (4-digit red LED indicator) illuminated together. Current Value range: 0 to 64,512; Excess gain: 0P to 999P,
Hold function: Possible to display both peak and bottom hold values, Selectable from 5 variations
Bar LED monitor: Excess gain displayed (85% to 115% in 7 steps), Scaling display

Size

30.3 mm (H) x 9.8 mm (W) x 71.8 mm (D) 1.19" (H) x 0.39" (W) x 2.83" (D)

Detection mode

Light intensity (area detection possible, automatic sensitivity-tracking function provided)

Light intensity (area detection possible, automatic sensitivity-tracking function provided)/
[Limited light intensity/Count check/Abnormality detection]

Timer function

OFF-delay timer/ON-delay timer/One-shot timer/ON-delay timer + OFF-delay timer/ON-delay timer + One-shot timer, selectable
Timer duration selectable: 0.1 ms to 9,999 ms, Maximum error against the setting value: ±10% max.

Control output

PNP open-collector 24 V, 100 mA max.*1 (main unit only)/20 mA max. (when the expansion unit(s) is connected), Residual voltage: 1 V max.

External inputy

Input time: 2 ms (ON)/20 ms (OFF) min.*2

Unit expansion

Up to 16 expansion units can be connected (a total of 17 units). Note that the 2-output type should be counted as two units.

Number of interference prevention units

Normal operation

HIGHSPEED:0 FINE:4 TURBO/SUPER/ULTRA/MEGA:8台

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Power consumption

Normal: 750 mW max. (Using 24 V, 31 mA max., using 12 V, 40 mA max.)/
Power saving 580 mW max. (Using 24 V, 24 mA max., using 12 V,
28 mA max.)*3

Normal: 830 mW max. (Using 24 V, 35 mA max., using 12 V, 45 mA max.)/
Power saving 660 mW max. (Using 24 V, 27 mA max., using 12 V,
32 mA max.)*3

Environmental resistance

Ambient light

Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)*4

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Polycarbonate

Accessories

N/A

Weight

Approx. 80 g

Approx. 45 g

Approx. 80 g

Approx. 45 g

Approx. 80 g

Approx. 70 g

Approx. 22 g

*1 Total current of two outputs should be less than 100 mA.
*2 Only available on certain models.
*3 When using the HIGH SPEED mode, the power consumption increases by 160 mW (7 mA).
*4 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less.
1 to 2 Units: -10 to +55 °C 14 to 131 °F, 3 to 10 Units: -10 to +50 °C 14 to 122 °F, 11 to 16 Units: -10 to +45 °C 14 to 113 °F

Back to top

Model

FS-V31M

FS-V30

Image

Type

Monitor output

0-line

Output

NPN

Main unit/Expansion unit

Main unit

Expansion unit

Control output

1 output

N/A

Monitor output (1 to 5 V)

External input

N/A

Light source LED

Red, 4-element LED (Wavelength: 640 nm)

Response time

33 µs (HIGH SPEED) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER TURBO) /4 ms (ULTRA TURBO) /16 ms (MEGA TURBO)

193 µs to 16.7 ms

Output selection

LIGHT-ON/DARK-ON (switch-selectable)

Display indicator

Operation indicator: Red LED/Dual digital monitor: Dual 7-segment display, Preset Value (4-digit green LED indicator) and
Current Value (4-digit red LED indicator) illuminated together. Current Value range: 0 to 64,512; Excess gain: 0P to 999P,
Hold function: Possible to display both peak and bottom hold values, Selectable from 5 variations
Bar LED monitor: Excess gain displayed (85% to 115% in 7 steps), Scaling display

Size

30.3 mm (H) x 9.8 mm (W) x 71.8 mm (D) 1.19" (H) x 0.39" (W) x 2.83" (D)

Detection mode

Light intensity (area detection possible, automatic sensitivity-tracking function provided)

Timer function

OFF-delay timer/ON-delay timer/One-shot timer/ON-delay timer + OFF-delay timer/ON-delay timer + One-shot timer, selectable
Timer duration selectable: 0.1 ms to 9,999 ms, Maximum error against the setting value: ±10% max.

Control output

NPN open-collector 24 V, 100 mA max.*1 (main unit only)/20 mA max. (when the expansion unit(s) is connected), Residual voltage: 1 V max.

External inputy

Input time: 2 ms (ON)/20 ms (OFF) min.*2

Unit expansion

Up to 16 expansion units can be connected (a total of 17 units). Note that the 2-output type should be counted as two units.

Number of interference prevention units

Normal operation

HIGHSPEED:0 FINE:4 TURBO/SUPER/ULTRA/MEGA:8台

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Power consumption

Normal: 710 mW max. (Using 24 V, 29 mA max., using 12 V, 40 mA max.)/Power saving: 540 mW max. (Using 24 V, 22 mA max., using 12 V, 28 mA max.)*3

Environmental resistance

Ambient light

Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max.

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)*4

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Polycarbonate

Accessories

N/A

Weight

Approx. 80 g

Approx. 25 g

*1 Total current of two outputs should be less than 100 mA.
*2 Only available on certain models.
*3 When using the HIGH SPEED mode, the power consumption increases by 160 mW (7 mA).
*4 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less.
1 to 2 Units: -10 to +55 °C 14 to 131 °F, 3 to 10 Units: -10 to +50 °C 14 to 122 °F, 11 to 16 Units: -10 to +45 °C 14 to 113 °F

Back to top