Digital Fiber Optic Sensors
FS-V20 series
Liquid-level-detection Fiber Unit FU-95HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-95HA | |||
Type | Liquid-level detection fiber unit | |||
Detecting method | Pipe mounting type | |||
No. of beam axes | 1 mm0.039" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø1.0×2 | |||
Minimum bend radius | R10 mm0.394" | |||
Environmental resistance | Ambient temperature | -40 to +105 °C -40 to 221 °F*1 | ||
Accessories | Binding band × 2, nonslip rubber × 2, spacer × 2, screw × 2, nut × 2, Fiber cutter × 1, Adaptor B × 1 | |||
Weight | Approx. 22 g | |||
*1 When this product is used in an environment with a consistently high temperature, we recommend an ambient usage temperature of 90 °C 194 °F or less. |