Digital Fiber Optic Sensors
FS-V20 series
Liquid-level-detection Fiber Unit FU-94C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-94C | |||
Type | Reflective model fiber unit | |||
Fibre unit length | 2 m78.74" (cannot be cut) | |||
Minimum bend radius | R40 mm1.575"*1 | |||
Minimum detectable object | Liquid*2*3 | |||
Repetition accuracy | 1 mm0.039" or less (for water) | |||
Environmental resistance | Pressure resistance | -49 kPa to 490 kPa | ||
Ambient temperature | -40 to +200 °C -40 to 392 °F | |||
Material | Case : fluorocarbon polymer, core fiber : multicomponent glass (inside a fluorocarbon polymer case) | |||
Weight | Approx. 90 g | |||
*1 The section 80 mm in length from the tip cannot be bent. |