Digital Fiber Optic Sensors
FS-V20 series
Fiber Unit Thrubeam type FU-86Z
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-86Z*1 | |||
Optical axis diameter | ø1 mm0.039" | |||
Heat resistant temperature | 100°C 212°F*2*3 | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R5 mm0.197" Tough-Flex | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*4 | |||
Environmental resistance | Ambient temperature | -40 to +100 °C -40 to 212 °F | ||
Weight | Approx. 25 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |