Digital Fiber Optic Sensors

FS-V20 series

Definite-reflective Fiber Unit FU-37

FU-37 - Definite-reflective Fiber Unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

FU-37*1

Beam emitting direction

Side

Fibre unit length

2 m78.74" free-cut

Fibre unit diameter

ø1.0×2

Minimum bend radius

R10 mm0.394"

Minimum detectable object

Gold wire with a diameter of 0.005 mm0.0002" *2

Repetition accuracy

Environmental resistance

Ambient temperature

-40 to +70 °C -40 to 158 °F

Weight

Approx. 6 g

*1 For details on the detecting distance, see the fiber amplifier catalog.
*2 The minimum detectable object is the value when the detecting distance and sensitivity have been set to their optimal state.

Data Sheet (PDF) Other Models