Digital Fiber Optic Sensors
FS-V20 series
Reflective Fiber Unit FU-33
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-33*1 | |||
Beam emitting direction | Side | |||
Fibre unit length | 1 m39.37" free-cut | |||
Fibre unit diameter | ø2.2×2 | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 10 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |