Digital Fiber Optic Sensors

FS-V20 series

Vacuum Long-distance Lens F-V2

F-V2 - Vacuum Long-distance Lens

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

F-V2

Type

Lens unit for thrubeam models, long-distance lens for vacuum

Heat resistant temperature

350°C 662°F

Weight

Approx. 2 g

Data Sheet (PDF) Other Models