Digital Fiber Optic Sensors

FS-V10 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Reflective Fiber Unit - FU-69X

Reflective Fiber Unit FU-69

FU-69 - Reflective Fiber Unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

Software

Specifications

Model

FU-69

Detecting method

Diffuse Reflective

Size

M3

Fibre unit length

1 m39.37" cannot be cut

Minimum bend radius

R4 mm0.157"

Detection distance

8 mm0.315"*1

Environmental resistance

Ambient temperature

-40 to +70 °C -40 to 158 °F

Weight

Approx. 3 g

*1 The detecting distance is a value for white mat paper (the standard detection object) detections.

Data Sheet (PDF) Other Models