Digital Fiber Optic Sensors
FS-V10 series
Recommended Replaceable Products: Digital Fiber Optic Sensor - FS-N40 series
Contact Us: 1-888-539-3623 Inquiry form
Fiber Amplifier, Cable Type, Expansion Unit, NPN FS-V12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FS-V12 | |||
Type | 1-line expansion unit | |||
Output | NPN | |||
Light source | Red LED | |||
Response time | 250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER TURBO) | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Display indicator: Red LED | |||
Timer function | ON-delay: 40 ms /OFF-delay: 10 ms /Timer OFF (switch-selectable) | |||
Control output | NPN open-collector 100 mA max. (24 VDC max.), Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity protection, over-current protection, surge absorber | |||
Unit expansion | Up to 16 expansion units can be connected (a total of 17 units).*1 | |||
Mutual interference | FINE : 4, TURBO/SUPER: 8 | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less*2 | ||
Current consumption | 50 mA or less | |||
Environmental resistance | Ambient light | Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Polycarbonate | |||
Weight | Approx. 45 g | |||
*1 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less. |