Digital Fiber Optic Sensors
FS-V10 series
Reflective Lens F-2HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-2HA | |||
Type | Small beam spot lens | |||
Combinable fiber unit | FU-24X,FU-21X,FU-35FZ,FU-35FG,FU-35FA,FU-35TZ,FU-35TG | |||
Spot diameter | Approx 0.1 (FU-24X), Approx 0.2 (FU-21X), Approx 0.4 (FU-35FZ, FU-35FG, FU-35FA, FU-35TZ, FU-35TG) | |||
Detection focal distance | 7 ±2 mm0.276" ±0.079"*1 | |||
Environmental resistance | Ambient temperature | -30 to +70 °C -22 to 158 °F | ||
Weight | Approx. 1 g | |||
*1 When using the FS-N10 Series and FS-V30 Series. |