Digital Fiber Optic Sensor
FS-N40 series
Specs Digital Fiber Optic Sensor FS-N40 series
Amplifier Units NPN
Model |
FS-N41N |
FS-N42N |
FS-N43N |
FS-N44N |
|||
Image |
|
|
|
|
|||
Type |
Cable |
||||||
Output |
NPN |
||||||
Main unit/expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
|||
Response time |
23 µs (S-HSPD*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) |
23 µs (S-HSPD*7*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) |
|||||
Number of control outputs |
1 |
2 |
|||||
Number of external inputs |
― |
1 |
|||||
Light source LED |
Transmitter side: Red, four-element LED (wavelength: 660 nm) |
||||||
Control output |
Open-collector, 30 V or less 100 mA or less per output, |
||||||
External input |
Input time: 2 ms (ON) /20 ms (OFF) or longer*3 |
||||||
Unit expansion |
Up to 16 units (17 units connected in total including the main unit) . However, each dual output type will be treated as two expansion units. |
||||||
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, and reverse output connection |
||||||
Mutual interference prevention |
S-HSPD/HSPD: 0 units, FINE: 4 units, TURBO/SUPER/ULTRA/MEGA/TERA: 8 units (The mutual interference prevention values are twice those shown here when Double is set.) |
||||||
Power supply |
Power voltage |
10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*4 |
|||||
Power consumption |
During normal operation: 870 mW or less (34 mA or less at 24 V/62 mA or less at 12 V) |
||||||
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less |
|||||
Ambient temperature |
-20 °C -4 °F to +55 °C +131 °F (no freezing)*6 |
||||||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes |
||||||
Shock resistance |
500 m/s2; 3 times each for X, Y, and Z axes |
||||||
Case material |
Main unit and cover: polycarbonate |
||||||
Weight |
Approx. 78 g |
Approx. 48 g |
Approx. 83 g |
Approx. 73 g |
|||
*1 Restrictions when S-HSPD is selected |
Amplifier Units PNP
Model |
FS-N41P |
FS-N42P |
FS-N43P |
FS-N44P |
|||
Image |
|
|
|
|
|||
Type |
Cable |
||||||
Output |
PNP |
||||||
Main unit/expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
|||
Response time |
23 µs (S-HSPD*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) |
23 µs (S-HSPD*7*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) |
|||||
Number of control outputs |
1 |
2 |
|||||
Number of external inputs |
― |
1 |
|||||
Light source LED |
Transmitter side: Red, four-element LED (wavelength: 660 nm) |
||||||
Control output |
Open-collector, 30 V or less 100 mA or less per output, |
||||||
External input |
Input time: 2 ms (ON) /20 ms (OFF) or longer*3 |
||||||
Unit expansion |
Up to 16 units (17 units connected in total including the main unit) . However, each dual output type will be treated as two expansion units. |
||||||
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, and reverse output connection |
||||||
Mutual interference prevention |
S-HSPD/HSPD: 0 units, FINE: 4 units, TURBO/SUPER/ULTRA/MEGA/TERA: 8 units (The mutual interference prevention values are twice those shown here when Double is set.) |
||||||
Power supply |
Power voltage |
10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*4 |
|||||
Power consumption |
During normal operation: 910 mW or less (36 mA or less at 24 V/65 mA or less at 12 V) |
During normal operation: 990 mW or less (39 mA or less at 24 V/72 mA or less at 12 V) |
|||||
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less |
|||||
Ambient temperature |
-20 °C -4 °F to +55 °C +131 °F (no freezing)*6 |
||||||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes |
||||||
Shock resistance |
500 m/s2; 3 times each for X, Y, and Z axes |
||||||
Case material |
Main unit and cover: polycarbonate |
||||||
Weight |
Approx. 78 g |
Approx. 48 g |
Approx. 83 g |
Approx. 73 g |
|||
*1 Restrictions when S-HSPD is selected |
Expansion unit (Zero line type)
Model |
FS-N40 |
|||
Image |
|
|||
Type |
Zero Line Type |
|||
Main unit/expansion unit |
Expansion unit |
|||
Response time |
23 µs (S-HSPD*1) /50 µs (HSPD*2) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) |
|||
Number of control outputs |
None*3 |
|||
Light source LED |
Transmitter side: Red, four-element LED (wavelength: 660 nm) |
|||
External input |
Input time: 2 ms (ON) /20 ms (OFF) or longer*4 |
|||
Unit expansion |
Up to 16 units (17 units connected in total including the main unit) . However, each dual output type will be treated as two expansion units. |
|||
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, and reverse output connection |
|||
Mutual interference prevention |
S-HSPD/HSPD: 0 units, FINE: 4 units, TURBO/SUPER/ULTRA/MEGA/TERA: 8 units (The mutual interference prevention values are twice those shown here when Double is set.) |
|||
Power supply |
Power voltage |
10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*5 |
||
Power consumption |
During normal operation: 870 mW or less (34 mA or less at 24 V/62 mA or less at 12 V) |
|||
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less |
||
Ambient temperature |
-20 °C -4 °F to +55 °C +131 °F (no freezing)*7 |
|||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes |
|||
Shock resistance |
500 m/s2; 3 times each for X, Y, and Z axes |
|||
Case material |
Main unit and cover: polycarbonate |
|||
Weight |
Approx. 23 g |
|||
*1 Restrictions when S-HSPD is selected |
Main unit (M8 Connector type)
Model |
FS-N41C*1 |
|||
Image |
|
|||
Type |
M8 Connector*2 |
|||
Main unit/expansion unit |
Main unit |
|||
Response time |
23 µs (S-HSPD*3) /50 µs (HSPD*4) /250 µs (FINE) /500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA) /64 ms (TERA) |
|||
Number of control outputs |
2*5 |
|||
Number of external inputs |
1*5 |
|||
Light source LED |
Transmitter side: Red, four-element LED (wavelength: 660 nm) |
|||
Control output |
Open-collector, 30 V or less 100 mA or less per output, |
|||
External input |
Input time: 2 ms (ON) /20 ms (OFF) or longer*6 |
|||
Protection circuit |
Protection against reverse power connection, output overcurrent, output surge, and reverse output connection |
|||
Mutual interference prevention |
S-HSPD/HSPD: 0 units, FINE: 4 units, TURBO/SUPER/ULTRA/MEGA/TERA: 8 units (The mutual interference prevention values are twice those shown here when Double is set.) |
|||
Power supply |
Power voltage |
10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*7 |
||
Power consumption |
During normal operation: 910 mW or less (36 mA or less at 24 V/65 mA or less at 12 V) |
|||
Environmental resistance |
Ambient light |
Incandescent lamp: 20,000 lx or less, sunlight: 30,000 lx or less |
||
Ambient temperature |
-20 °C -4 °F to +55 °C +131 °F (no freezing)*9 |
|||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes |
|||
Shock resistance |
500 m/s2; 3 times each for X, Y, and Z axes |
|||
Case material |
Main unit and cover: polycarbonate |
|||
Weight |
Approx. 25 g |
|||
*1 IO-Link Specifi cation V.1.1/COM2 (38.4 kbps) is supported. |
Multi-Output Units NPN/PNP
Model |
FS-MC8N |
FS-MC8P |
|||
Image |
|
|
|||
Output |
NPN |
PNP |
|||
Response time |
Depends on the response time settings of the connected expansion units |
||||
External input |
Input time of the connected expansion units +11 ms |
||||
Number of inputs and outputs |
Separate control outputs: 8, common output: 1, common input: 1 |
||||
Unit expansion |
Up to 8 expansion units can be connected. (However, each dual output type will be treated as 2 expansion units.) Allowable passing current: 1200 mA or less |
||||
Indicators |
STATUS indicator (green and red two-color display) MEMORY indicator (orange) LOCK indicator (orange) |
||||
Separate control output, |
NPN open-collector, 30 V or less, 20 mA or less per output, residual voltage: 1.4 V or less |
PNP open-collector, 30 V or less, 20 mA or less per output, residual voltage: 1.6 V or less |
|||
Protection circuit |
Protection against reverse power connection, reverse output connection, output overcurrent, and output surge |
||||
Power supply |
Power voltage |
10 to 30 VDC (including 10 % ripple (P-P) or less) , class 2 or LPS*1 |
|||
Power consumption |
690 mW or less (when used as a solitary unit) (26 mA or less at 24 V/38 mA or less at 12 V [excluding the load current] )*2 |
||||
Environmental resistance |
Ambient temperature |
-20 °C -4 °F to +55 °C +131 °F (no freezing) |
|||
Vibration resistance |
10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes |
||||
Shock resistance |
500 m/s2; 3 times each for X, Y, and Z axes |
||||
Case material |
Main unit and cover: polycarbonate |
||||
Weight |
Approx. 110 g |
||||
*1 Match the rated power supply voltage of the expansion units to be connected to the system. |