Digital Fiber Optic Sensor

FS-N40 series

Catalogs View Catalog

Fiber Unit Thrubeam type FU-88

FU-88 - Fiber Unit Thrubeam type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

FU-88*1

Optical axis diameter
(Standard target to be detected)

ø1.5 mm0.059"

Heat resistant temperature

180°C 356°F*2*3

Fibre unit length

2 m78.74" free-cut

Fibre unit diameter

ø2.2

Minimum bend radius

R35 mm1.378"

Minimum detectable object

Object with a diameter of 0.005 mm0.0002"*4

Environmental resistance

Ambient temperature

-60 to +180 °C -76 to 356 °F

Weight

Approx. 36 g

*1 For details on the detecting distance, see the fiber amplifier catalog.
*2 When this product is used in an environment with a consistently high temperature, we recommend a usage temperature of 150°C 302°F or less.
*3 Use in a dry state. Also, when using the heat resistant type, make a selection with ample room for the ambient temperature.
*4 The minimum detectable object is the value when the detecting distance and sensitivity have been set to their optimal state.

Data Sheet (PDF) Other Models