Digital Fiber Optic Sensor
FS-N40 series
Reflective Fiber Unit FU-81C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-81C*1 | |||
Heat resistant temperature | 350°C 662°F*2 | |||
Fibre unit length | 1 m39.37" cannot be cut | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *3 | |||
Environmental resistance | Ambient temperature | -30 to +350 °C -22 to 662 °F | ||
Weight | Approx. 24 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |