Digital Fiber Optic Sensor
FS-N40 series
Fiber Unit Thrubeam type FU-78
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-78*1 | |||
Detecting method | Thrubeam | |||
Optical axis diameter | ø1 mm 0.04" | |||
Size | M4 | |||
Fibre unit length | 2 m 6.56', Free-cut | |||
Fibre unit diameter | ø1.3 ø0.05" | |||
Shape | Threaded | |||
Minimum bend radius | R4 mm R0.16" | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 9 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |