Digital Fiber Optic Sensor
FS-N40 series
Fiber Unit Thrubeam type FU-77TG
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-77TG*1 | |||
Optical axis diameter | ø1.13 mm 0.04" | |||
Size | M4 | |||
Fibre unit length | 1 m 3.28', cut not allowed. | |||
Shape | Hex-shaped | |||
Minimum bend radius | R10 mm R0.39", Stainless Steel | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 43 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |