Digital Fiber Optic Sensor

FS-N40 series

Catalogs View Catalog

Reflective Fiber Unit FU-68

FU-68 - Reflective Fiber Unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

FU-68*1

Size

M4

Fibre unit length

2 m78.74" free-cut

Fibre unit diameter

ø1.0×2

Minimum bend radius

R4 mm0.157" high-flex

Minimum detectable object

Gold wire with a diameter of 0.005 mm0.0002" *2

Environmental resistance

Ambient temperature

-40 to +70 °C -40 to 158 °F

Weight

Approx. 8 g

*1 For details on the detecting distance, see the fiber amplifier catalog.
*2 The minimum detectable object is the value when the detecting distance and sensitivity have been set to their optimal state.

Data Sheet (PDF) Other Models