Digital Fiber Optic Sensor
FS-N40 series
Reflective Fiber Unit FU-46
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-46*1 | |||
Fibre unit length | 1 m39.37" cannot be cut | |||
Minimum bend radius | R10 mm0.394" | |||
Minimum detectable object | Gold wire with a diameter of 0.005 mm0.0002" *2 | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 2 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |