Digital Fiber Optic Sensor
FS-N40 series
Fiber Unit Thrubeam type FU-12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-12*1 | |||
Optical axis diameter | 10 × 3 mm0.394" × 0.118" | |||
Optical axis width | 10 mm0.394" | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2 | |||
Minimum bend radius | R2 mm0.079" Tough-Flex | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 23 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |