Digital Fiber Optic Sensor
FS-N40 series
Reflective Lens F-5HA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-5HA | |||
Type | Side view, variable spot lens | |||
Combinable fiber unit | FU-35FZ,FU-35FG,FU-35FA | |||
Spot diameter | ø0.5 to 3 mmø0.02" to 0.118" | |||
Detection focal distance | 8 to 30 mm0.315" to 1.181"*1 | |||
Weight | Approx. 2 g | |||
*1 When using the FS-N10 Series and FS-V30 Series. |