Digital Fiber Optic Sensors

FS-N series

Catalogs View Catalog

Reflective Fiber Unit FU-85Z

FU-85Z - Reflective Fiber Unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

FU-85Z*1

Heat resistant temperature

100°C 212°F*2*3

Fibre unit length

2 m78.74" free-cut

Fibre unit diameter

ø2.2×2

Minimum bend radius

R5 mm0.197" Tough-Flex

Minimum detectable object

Gold wire with a diameter of 0.005 mm0.0002" *4

Environmental resistance

Ambient temperature

-40 to +100 °C -40 to 212 °F

Weight

Approx. 25 g

*1 For details on the detecting distance, see the fiber amplifier catalog.
*2 When this product is used in an environment with a consistently high temperature, we recommend an ambient usage temperature of 90°C 194°F or less.
*3 Use in a dry state. Also, when using the heat resistant type, make a selection with ample room for the ambient temperature.
*4 The minimum detectable object is the value when the detecting distance and sensitivity have been set to their optimal state.

Data Sheet (PDF) Other Models