Digital Fiber Optic Sensors
FS-N series
Fiber Unit Thrubeam type FU-84C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-84C*1 | |||
Heat resistant temperature | 300°C 572°F*2 | |||
Fibre unit length | 2 m78.74", cannot be cut | |||
Minimum bend radius | R25 mm0.984" | |||
Minimum detectable object | Object with a diameter of 0.005 mm0.0002"*3 | |||
Environmental resistance | Ambient temperature | -40 to +300 °C -40 to 572 °F | ||
Weight | Approx. 66 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |