Digital Fiber Optic Sensors

FS-N series

Catalogs View Catalog

Fiber Unit Thrubeam type FU-55

FU-55 - Fiber Unit Thrubeam type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

Specifications

Model

FU-55*1

Optical axis diameter
(Standard target to be detected)

ø0.125 mm0.005"

Size

ø2.5 mm0.098"

Fibre unit length

50 cm19.685" cannot be cut

Minimum bend radius

R10 mm0.394"

Minimum detectable object

Object with a diameter of 0.005 mm0.0002"*2

Environmental resistance

Ambient temperature

-40 to +70 °C -40 to 158 °F

Weight

Approx. 3 g

*1 For details on the detecting distance, see the fiber amplifier catalog.
*2 The minimum detectable object is the value when the detecting distance and sensitivity have been set to their optimal state.

Data Sheet (PDF) Other Models