Digital Fiber Optic Sensors
FS-N series
Reflective Fiber Unit FU-40
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-40*1 | |||
Beam emitting direction | Top | |||
Aperture angle | Approx 8° | |||
Fibre unit length | 2 m78.74" free-cut | |||
Fibre unit diameter | ø2.2×2 | |||
Minimum bend radius | R2 mm0.079" Tough-Flex | |||
Environmental resistance | Ambient temperature | -40 to +50 °C -40 to 122 °F | ||
Weight | Approx. 23 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |