Digital Fiber Optic Sensors
FS-N series
Recommended Replaceable Products: Fiber Unit Thrubeam type - FU-73
Contact Us: 1-888-539-3623 Inquiry form
Fiber Unit Thrubeam type FU-36
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FU-36 | |||
Detecting method | Thrubeam | |||
Optical axis diameter | ø1 mm0.039" | |||
Standard detection object | ||||
Beam emitting direction | Top | |||
Fibre unit length | 1 m39.37" | |||
Minimum bend radius | R25 mm0.984" | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F | ||
Weight | Approx. 11 g |