Digital Fiber Optic Sensors
FS-N series
Transmissive Lens F-1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | F-1*1 | |||
Type | Side view | |||
Compatible fiber | FU-77V/77 ,FU-77G ,FU-7F/86A ,FU-86Z ,FU-78/84C/88K | |||
Environmental resistance | Ambient temperature | -40 to +70 °C -40 to 158 °F*2 | ||
Weight | Approx. 2 g | |||
*1 For details on the detecting distance, see the fiber amplifier catalog. |