Safety Interlock Switches
GS series
Specs Safety Interlock Switches GS series
Locking Type
Model |
GS-51P5 |
GS-51N5 |
GS-51P10 |
GS-51N10 |
GS-51PC |
GS-53PC |
|||
Image |
|
|
|
|
|
|
|||
Lock type |
Power-to-release type |
||||||||
Type |
Standard type |
Advanced function type |
|||||||
Response time |
Lock |
Lock→Unlock |
220 ms*1*2 |
||||||
Unlock→Lock |
220 ms*1*2*3 |
||||||||
Lock |
Locking force (Fzh) |
Min. 2,000 N |
|||||||
Alignment tolerance of lock |
±2 mm ±0.08" |
||||||||
Mechanical life-span |
1 million cycles or more (with door operation speed of 1 m/s) |
||||||||
Acceptable operation frequency |
1 Hz*4 |
||||||||
Door radius |
Min. 250 mm 9.84" |
||||||||
Auxiliary release |
Front, back *5 |
||||||||
Cascading |
Max. 25 units |
||||||||
Control output (OSSD output) |
Output |
Transistor outputs × 2 |
|||||||
Max. load current |
Max. 150 mA |
Max. 100 mA |
Max. 150 mA |
Max. 100 mA |
Max. 150 mA |
||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
||||||||
OFF state voltage |
Max 2.0 V (with a cable length of 5 m 16.40') |
||||||||
Leakage current |
Max. 0.5 mA |
||||||||
Max. capacitive load |
2.2 µF |
||||||||
Load wiring resistance |
Max. 2.5 Ω |
||||||||
AUX (Non-safety related output) |
Output |
Transistor output |
|||||||
Number of outputs |
1 |
2 |
|||||||
Max. load current |
50 mA |
||||||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
||||||||
External input (Short-circuit current) |
Safety input |
Approx.1.5 mA × 2 |
|||||||
Reset/EDM input |
- |
Approx. 10 mA × 1 |
|||||||
Lock control input |
Approx. 2.5 mA × 1 |
Approx. 2.5 mA × 2 |
|||||||
OSSD operation switching input |
- |
||||||||
Applicable Standards (Safety) |
EN 61508, IEC 61508(SIL2/SIL3) |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection for each output |
||||||||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10 % or less, Class2) |
|||||||
Power consumption |
3.4 W*6 |
||||||||
Environmental resistance |
Enclosure rating |
IP65/67(IEC60529), IP69K(ISO 20653) (TÜV SÜD certified), |
|||||||
Operating ambient temperature |
-20°C to +55C° -4°F to 131°F (No freezing) |
||||||||
Operating relative humidity |
5% to 95%RH |
||||||||
Storage temperature |
-25°C to +70°C -13°F to 158°F (No freezing)*7 |
||||||||
Storage relative humidity |
5% to 95%RH |
||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 2.0 mm 0.08", 5 minutes in each of the X, Y, and Z directions (IEC 60947-5-3) |
||||||||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis (IEC 60947-5-3) |
||||||||
Material |
Sensor main unit |
Case |
SUS304, PPS, PBT, PAR, PA66, NBR |
||||||
Lock |
Aluminum alloy, Zinc die cast (Nickel chrome plating) |
||||||||
Cable |
PVC |
||||||||
Actuator |
Case |
PPS, PBT, NBR |
|||||||
Lock |
Aluminum alloy, SUS303 |
||||||||
Weight |
Approx. 560 g |
Approx. 770 g |
Approx. 380 g |
||||||
*1 Risk time according to IEC60947-5-3 is 150 ms + 2 ms × (number of units cascaded -1). |
Locking Type
Model |
GS-71P5 |
GS-71N5 |
GS-71P10 |
GS-71N10 |
GS-71PC |
GS-73PC |
|||
Image |
|
|
|
|
|
|
|||
Lock type |
Power-to-lock type |
||||||||
Type |
Standard type |
Advanced function type |
|||||||
Response time |
Lock |
Lock→Unlock |
320 ms*1*2 |
||||||
Unlock→Lock |
220 ms*1*2*3 |
||||||||
Lock |
Locking force (Fzh) |
Min. 2,000 N |
|||||||
Alignment tolerance of lock |
±2 mm ±0.08" |
||||||||
Mechanical life-span |
1 million cycles or more (with door operation speed of 1 m/s) |
||||||||
Acceptable operation frequency |
1 Hz*4 |
||||||||
Door radius |
Min. 250 mm 9.84" |
||||||||
Auxiliary release |
Front, back *5 |
||||||||
Cascading |
Max. 25 units |
||||||||
Control output (OSSD output) |
Output |
Transistor outputs × 2 |
|||||||
Max. load current |
Max. 150 mA |
Max. 100 mA |
Max. 150 mA |
Max. 100 mA |
Max. 150 mA |
||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
||||||||
OFF state voltage |
Max 2.0 V (with a cable length of 5 m 16.40') |
||||||||
Leakage current |
Max. 0.5 mA |
||||||||
Max. capacitive load |
2.2 µF |
||||||||
Load wiring resistance |
Max. 2.5 Ω |
||||||||
AUX (Non-safety related output) |
Output |
Transistor output |
|||||||
Number of outputs |
1 |
2*8 |
|||||||
Max. load current |
50 mA |
||||||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
||||||||
External input (Short-circuit current) |
Safety input |
Approx.1.5 mA × 2 |
|||||||
Reset/EDM input |
- |
Approx. 10 mA × 1 |
|||||||
Lock control input |
Approx. 2.5 mA × 1 |
||||||||
OSSD operation switching input |
- |
Approx. 2.5 mA × 2*9 |
|||||||
Applicable Standards (Safety) |
EN 61508, IEC 61508(SIL2/SIL3) |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection for each output |
||||||||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10 % or less, Class2) |
|||||||
Power consumption |
3.4 W*6 |
||||||||
Environmental resistance |
Enclosure rating |
IP65/67(IEC60529), IP69K(ISO 20653) (TÜV SÜD certified), |
|||||||
Operating ambient temperature |
-20°C to +55C° -4°F to 131°F (No freezing) |
||||||||
Operating relative humidity |
5% to 95%RH |
||||||||
Storage temperature |
-25°C to +70°C -13°F to 158°F (No freezing)*7 |
||||||||
Storage relative humidity |
5% to 95%RH |
||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 2.0 mm 0.08", 5 minutes in each of the X, Y, and Z directions (IEC 60947-5-3) |
||||||||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis (IEC 60947-5-3) |
||||||||
Material |
Sensor main unit |
Case |
SUS304, PPS, PBT, PAR, PA66, NBR |
||||||
Lock |
Aluminum alloy, Zinc die cast (Nickel chrome plating) |
||||||||
Cable |
PVC |
||||||||
Actuator |
Case |
PPS, PBT, NBR |
|||||||
Lock |
Aluminum alloy, SUS303 |
||||||||
Weight |
Approx. 560 g |
Approx. 770 g |
Approx. 380 g |
||||||
*1 Risk time according to IEC60947-5-3 is 150 ms + 2 ms × (number of units cascaded -1). |
Non-Contact Type (Standard type)
Model |
GS-11P5 |
GS-11N5 |
GS-11P10 |
GS-11N10 |
GS-11PC |
|||
Image |
|
|
|
|
|
|||
Type |
Standard type |
|||||||
Operating distance |
Front |
Sao(OFF→ON) |
10 mm 0.39" |
|||||
Sar(ON→OFF) |
18 mm 0.71" |
|||||||
Side |
Sao(OFF→ON) |
6 mm 0.24" |
||||||
Sar(ON→OFF) |
14 mm 0.55" |
|||||||
Response time |
Detection |
Detect→Not detect |
20 ms + 2 ms × (number of units cascaded -1)*1 |
|||||
Not detect→Detect |
30 ms + 25 ms × (number of units cascaded -1)*1 |
|||||||
Door operation |
Acceptable operation frequency |
3 Hz |
||||||
Cascading |
Standard |
Max. 30 units |
||||||
Using Y-shaped connector |
- |
Max. 4 units*3 |
||||||
Control output (OSSD output) |
Output |
Transistor outputs × 2 |
||||||
Max. load current |
Max. 150 mA |
Max. 100 mA |
Max. 150 mA |
Max. 100 mA |
Max. 150 mA |
|||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
|||||||
OFF state voltage |
Max 2.0 V (with a cable length of 5 m 16.40') |
|||||||
Leakage current |
Max. 500 µA |
|||||||
Max. capacitive load |
2.2 µF |
|||||||
Load wiring resistance |
Max.2.5Ω |
|||||||
AUX (Non-safety related output) |
Output |
Transistor output |
||||||
Number of outputs |
1 |
|||||||
Max. load current |
50 mA |
|||||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
|||||||
External input (Short-circuit current) |
Safety input |
Approx. 1.5 mA × 2 |
||||||
Reset/EDM input |
- |
|||||||
Applicable Standards (Safety) |
EN 61508, IEC 61508 (SIL3) |
|||||||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection for each output |
|||||||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10 % or less, Class2) |
||||||
Power consumption |
0.8 W |
|||||||
Environmental resistance |
Enclosure rating |
IP65/67(IEC60529), IP69K(ISO20653) (TÜV SÜD certified) Enclosure Type 3/4X/12/13 (NEMA250) |
||||||
Operating ambient temperature |
-20°C to +55°C -4°F to 131°F (No freezing) |
|||||||
Operating relative humidity |
5% to 95%RH |
|||||||
Storage temperature |
-25°C to +70°C -13°F to 158°F (No freezing)*2 |
|||||||
Storage relative humidity |
5% to 95%RH |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 3.0 mm 0.12", 5 minutes in each of the X, Y, and Z directions (IEC 60947-5-3) |
|||||||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis (IEC 60947-5-3) |
|||||||
Material |
Sensor main unit |
Case |
Zinc die cast (Nickel chrome plating), PBT, PAR |
|||||
Cable |
PVC |
|||||||
Actuator |
Case |
SUS430, SUS304, PBT |
||||||
Weight |
Approx. 270 g |
Approx. 480 g |
Approx. 80 g |
|||||
*1 Risk time according to IEC60947-5-3 is 150 ms + 2 ms × (number of units cascaded -1). |
Non-Contact Type (Simple function type ・ Advanced function type)
Model |
GS-10PC |
GS-13P5 |
GS-13PC |
|||
Image |
|
|
|
|||
Type |
Simple function type |
Advanced function type |
||||
Operating distance |
Front |
Sao(OFF→ON) |
10 mm 0.39" |
|||
Sar(ON→OFF) |
18 mm 0.71" |
|||||
Side |
Sao(OFF→ON) |
6 mm 0.24" |
||||
Sar(ON→OFF) |
14 mm 0.55" |
|||||
Response time |
Detection |
Detect→Not detect |
20 ms + 2 ms × (number of units cascaded -1)*1 |
|||
Not detect→Detect |
30 ms + 25 ms × (number of units cascaded -1)*1 |
|||||
Door operation |
Acceptable operation frequency |
3 Hz |
||||
Cascading |
Standard |
- |
Max. 30 units |
|||
Using Y-shaped connector |
- |
|||||
Control output (OSSD output) |
Output |
Transistor outputs × 2 |
||||
Max. load current |
Max. 150 mA |
|||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
|||||
OFF state voltage |
Max 2.0 V (with a cable length of 5 m 16.40') |
|||||
Leakage current |
Max. 500 µA |
|||||
Max. capacitive load |
2.2 µF |
|||||
Load wiring resistance |
Max.2.5Ω |
|||||
AUX (Non-safety related output) |
Output |
Transistor output |
||||
Number of outputs |
1 |
|||||
Max. load current |
50 mA |
|||||
Residual voltage (during ON) |
Max 2.5 V (with a cable length of 5 m 16.40') |
|||||
External input (Short-circuit current) |
Safety input |
- |
Approx. 1.5 mA × 2 |
|||
Reset/EDM input |
Approx. 5.0 mA × 1 |
|||||
Applicable Standards (Safety) |
EN 61508, IEC 61508 (SIL3) |
|||||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection for each output |
|||||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10 % or less, Class2) |
||||
Power consumption |
0.8 W |
|||||
Environmental resistance |
Enclosure rating |
IP65/67(IEC60529), IP69K(ISO20653) (TÜV SÜD certified) Enclosure Type 3/4X/12/13 (NEMA250) |
||||
Operating ambient temperature |
-20°C to +55°C -4°F to 131°F (No freezing) |
|||||
Operating relative humidity |
5% to 95%RH |
|||||
Storage temperature |
-25°C to +70°C -13°F to 158°F (No freezing)*2 |
|||||
Storage relative humidity |
5% to 95%RH |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 3.0 mm 0.12", 5 minutes in each of the X, Y, and Z directions (IEC 60947-5-3) |
|||||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis (IEC 60947-5-3) |
|||||
Material |
Sensor main unit |
Case |
Zinc die cast (Nickel chrome plating), PBT, PAR |
|||
Cable |
PVC |
|||||
Actuator |
Case |
SUS430, SUS304, PBT |
||||
Weight |
Approx. 80 g |
Approx. 280 g |
Approx. 80 g |
|||
*1 Risk time according to IEC60947-5-3 is 150 ms + 2 ms × (number of units cascaded -1). |