Safety Interlock Switches
GS series
Wiring saving unit GS-T01
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-T01 | |||
Response time (ms) | Lock / Unlock | Response time of GS-M/GS + 110 ms + 70 ms × (number of cascaded unit -1)*1 | ||
OSSD | Response time of GS-M/GS *2 | |||
AUX | Response time of GS-M/GS + 60 ms + 30 ms × (number of cascaded unit -1) | |||
AUX (Non-safety related output) | Output | Transistor output × 8 | ||
Max. load current | 20 mA | |||
Residual voltage (during ON) | Max. 2.5 V (with a cable length of 2 m 6.6') | |||
Lock control input | Approx. 2.5 mA×2 | |||
Protection circuit | Reverse current protection, short-circuit protection and surge protection | |||
Power supply | Power voltage | 24 V DC ±20 % (Ripple P-P 10% or less, Class2) | ||
Power consumption | 0.8 W | |||
Environmental resistance | Operating ambient temperature | -20 to 55°C -4°F to 131°F (No freezing) | ||
Operating relative humidity | 5% to 95%RH | |||
Storage temperature | -25 to 70°C -13°F to 158°F(No freezing) | |||
Storage relative humidity | 5% to 95%RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 2.0 mm 0.08", 5 minutes in each of the X, Y, and Z directions (IEC 60947-5-3) | |||
Shock resistance | 30 G in X, Y, Z directions 6 times each axis (IEC 60947-5-3) | |||
Material | Case: PBT Cable:PVC | |||
Weight | Approx. 290 g 10.23 oz | |||
*1 When using the GS-71PC, the response time from "Unlock" to "Lock" increases by 200 ms per unit. |