M12 L-shaped connector type Standard cable Standard type (8-pin) 3 m GS-P8L3

GS-P8L3 - M12 L-shaped connector type Standard cable Standard type (8-pin) 3 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

GS-P8L3

Type

Standard (L-shaped)

Length

3 m 9.8'

Weight

Approx. 160 g 5.64 oz

Data Sheet (PDF) Other Models