Safety Interlock Switches
GS series
M12 connector type Extension cable Standard type (8-pin) 3 m GS-P8CC3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-P8CC3 | |||
Type | For extension (Straight) | |||
Length | 3 m 9.8' | |||
Weight | Approx. 170 g 6.00 oz |