Safety Interlock Switches
GS series
M12 connector type Standard cable Standard type (8-pin) 5 m GS-P8C5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-P8C5 | |||
Type | Standard/Standard type (8-pin) | |||
Length | 5 m 16.40' | |||
Weight | Approx. 230 g |