Safety Interlock Switches
GS series
M12 connector type Standard cable Standard type (8-pin) 3 m GS-P8C3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-P8C3 | |||
Type | Standard (Straight) | |||
Length | 3 m 9.8' | |||
Weight | Approx. 160 g 5.64 oz |