M12 L-shaped connector type Standard cable High performance type (12-pin) 3 m GS-P12L3

GS-P12L3 - M12 L-shaped connector type Standard cable High performance type (12-pin) 3 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

GS-P12L3

Type

Standard (L-shaped)

Length

3 m 9.8'

Weight

Approx. 170 g 6.00 oz

Data Sheet (PDF) Other Models