M12 connector type Standard cable High performance type (12-pin) 20 m GS-P12C20

GS-P12C20 - M12 connector type Standard cable High performance type (12-pin) 20 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

GS-P12C20

Type

Standard/High performance type (12-pin)

Length

20 m 65.62'

Weight

Approx. 950 g

Data Sheet (PDF) Other Models