Safety Interlock Switches
GS-M series
Specs Safety Interlock Switches GS-M series
Main Unit for hinged door
Model |
GS-M51P |
GS-M51N |
GS-M53P |
GS-M91P |
GS-M91N |
GS-M93P |
|||
Image |
|
|
|
|
|
|
|||
Type |
For hinged door Small M12 Connector Standard |
For hinged door Small M12 Connector Advanced function |
For hinged door High-holding force M12 Connector Standard |
For hinged door High-holding force M12 Connector Advanced function |
|||||
Holding force when locked |
500N |
900N |
|||||||
Holding force when unlocked |
Approx. 30N *1 |
Approx. 50N *1 |
|||||||
Cascading |
Max. 20 units |
Max. 16 units |
|||||||
Operating distance |
Sao(OFF→ON) |
0.1 mm 0.004" *2 |
|||||||
Sar(ON → OFF) |
15 mm 0.59" *2 |
||||||||
Response time (ms) |
Lock→Unlock |
250 ms *3 |
|||||||
Unlock→Lock |
|||||||||
Detect→ Not detect |
20 ms + 2 ms × (number of cascaded unit -1) *3 |
||||||||
Not detect→ Detect |
300 ms + 25 ms × (number of cascaded unit -1) *3 |
||||||||
Control output (OSSD output) |
Output |
Transistor outputs × 2 |
|||||||
Max. load current |
150 mA |
||||||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.4') |
||||||||
OFF state voltage |
Max. 2.0 V (with a cable length of 5 m 16.4') |
||||||||
Leakage current |
Max. 0.5 mA |
||||||||
Max. capacitive load |
0.8 μF |
||||||||
Load wiring resistance |
Max. 2.5Ω |
||||||||
AUX (Non-safety related output) |
Output |
Transistor output |
|||||||
Max. load current |
50 mA |
||||||||
Residual voltage (during ON) |
Max. 2.5 V(with a cable of 5 m 16.4') |
||||||||
External input (Short-circuit current) |
Safety input |
Approx. 1.5 mA × 2 |
|||||||
Reset/EDM input |
Approx. 5 mA |
||||||||
Lock control input |
Approx. 2.5 mA |
||||||||
OSSD operation switching input |
Approx. 2.5 mA |
||||||||
Applicable Standards (Safety) |
EN61508, IEC61508(SIL3), EN ISO13849-1:2015(PL e, Category 4), |
||||||||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection for each output |
||||||||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10% or less, Class2) |
|||||||
Power consumption |
5 W |
6 W |
|||||||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
|||||||
Operating ambient temperature |
-20 to 55°C -4 to 131°F (No freezing) |
||||||||
Operating relative humidity |
5% to 95%RH |
||||||||
Storage temperature |
-25 to 70°C -13 to 158°F(No freezing) *4 |
||||||||
Storage relative humidity |
5% to 95%RH |
||||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 2.0 mm 0.08", |
||||||||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis |
||||||||
Material |
Main unit |
PBT, PET/PAR, TPC, PC, Nickel-plated steel |
|||||||
Actuator |
PBT, SUS304, Nickel-plated steel |
PBT, Painted steel, Nickel-plated steel |
|||||||
Mounting bracket |
Aluminum (Plate and screw: Steel) |
||||||||
Weight |
Main unit |
Approx.250 g |
Approx.480 g |
||||||
Actuator |
Approx.160 g 5.64 oz |
Approx.250 g 8.82 oz |
|||||||
*1 When the actuator is pulled first after unlocked, the holding force increases. |
Main unit for sliding door
Model |
GS-ML51P |
GS-ML51N |
GS-ML53P |
|||
Image |
|
|
|
|||
Type |
For sliding door M12 Connector Standard |
For sliding door M12 Connector Advanced function |
||||
Holding force when locked |
500N |
|||||
Holding force when unlocked |
Approx. 30N *1 |
|||||
Cascading |
Max. 20 units |
|||||
Operating distance |
Sao(OFF→ON) |
0.1 mm 0.004" *2 |
||||
Sar(ON → OFF) |
15 mm 0.59" *2 |
|||||
Response time (ms) |
Lock→Unlock |
250 ms *3 |
||||
Unlock→Lock |
||||||
Detect→ Not detect |
20 ms + 2 ms × (number of cascaded unit -1) *3 |
|||||
Not detect→ Detect |
300 ms + 25 ms × (number of cascaded unit -1) *3 |
|||||
Control output (OSSD output) |
Output |
Transistor outputs × 2 |
||||
Max. load current |
150 mA |
|||||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 5 m 16.4') |
|||||
OFF state voltage |
Max. 2.0 V (with a cable length of 5 m 16.4') |
|||||
Leakage current |
Max. 0.5 mA |
|||||
Max. capacitive load |
0.8 μF |
|||||
Load wiring resistance |
Max. 2.5Ω |
|||||
AUX (Non-safety related output) |
Output |
Transistor output |
||||
Max. load current |
50 mA |
|||||
Residual voltage (during ON) |
Max. 2.5 V(with a cable of 5 m 16.4') |
|||||
External input (Short-circuit current) |
Safety input |
Approx. 1.5 mA × 2 |
||||
Reset/EDM input |
Approx. 5 mA |
|||||
Lock control input |
Approx. 2.5 mA |
|||||
OSSD operation switching input |
Approx. 2.5 mA |
|||||
Applicable Standards (Safety) |
EN61508, IEC61508(SIL3), EN ISO13849-1:2015(PL e, Category 4), |
|||||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection for each output |
|||||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10% or less, Class2) |
||||
Power consumption |
5 W |
|||||
Environmental resistance |
Enclosure rating |
IP65/67 (IEC60529) |
||||
Operating ambient temperature |
-20 to 55°C -4 to 131°F (No freezing) |
|||||
Operating relative humidity |
5% to 95%RH |
|||||
Storage temperature |
-25 to 70°C -13 to 158°F(No freezing) *4 |
|||||
Storage relative humidity |
5% to 95%RH |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 2.0 mm 0.08", |
|||||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis |
|||||
Material |
Main unit |
PBT, PET/PAR, TPC, PC, Nickel-plated steel |
||||
Actuator |
PBT, SUS304, Nickel-plated steel |
|||||
Mounting bracket |
Aluminum, Painted steel (screw: Steel) |
|||||
Weight |
Main unit |
Approx.240 g |
||||
Actuator |
Approx.130 g 4.59 oz |
|||||
*1 When the actuator is pulled first after unlocked, the holding force increases. |
Wiring saving unit
Model |
GS-T01 |
|||
Image |
|
|||
Response time (ms) |
Lock / Unlock |
Response time of GS-M/GS + 110 ms + 70 ms × (number of cascaded unit -1)*1 |
||
OSSD |
Response time of GS-M/GS *2 |
|||
AUX |
Response time of GS-M/GS + 60 ms + 30 ms × (number of cascaded unit -1) |
|||
AUX (Non-safety related output) |
Output |
Transistor output × 8 |
||
Max. load current |
20 mA |
|||
Residual voltage (during ON) |
Max. 2.5 V (with a cable length of 2 m 6.6') |
|||
Lock control input |
Approx. 2.5 mA×2 |
|||
Protection circuit |
Reverse current protection, short-circuit protection and surge protection |
|||
Power supply |
Power voltage |
24 V DC ±20 % (Ripple P-P 10% or less, Class2) |
||
Power consumption |
0.8 W |
|||
Environmental resistance |
Operating ambient temperature |
-20 to 55°C -4°F to 131°F (No freezing) |
||
Operating relative humidity |
5% to 95%RH |
|||
Storage temperature |
-25 to 70°C -13°F to 158°F(No freezing) |
|||
Storage relative humidity |
5% to 95%RH |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 2.0 mm 0.08", 5 minutes in each of the X, Y, and Z directions (IEC 60947-5-3) |
|||
Shock resistance |
30 G in X, Y, Z directions 6 times each axis (IEC 60947-5-3) |
|||
Material |
Case: PBT Cable:PVC |
|||
Weight |
Approx. 290 g 10.23 oz |
|||
*1 When using the GS-71PC, the response time from "Unlock" to "Lock" increases by 200 ms per unit. |
Mounting brackets
Model |
GS-MB11 |
GS-MB12 |
GS-MB13 |
GS-MB21 |
GS-MB22 |
GS-MB23 |
GS-MB31 |
|||
Image |
|
|
|
|
|
|
|
|||
Type |
Hinged door |
Sliding door |
||||||||
Applicable model |
for GS-M5 Series |
for GS-M9 Series |
for GS-ML5 Series |
|||||||
Frame size |
30 - 40 mm 1.18" - 1.57" |
40 - 45 mm 1.57" - 1.77" |
30 - 40 mm 1.18" - 1.57" |
40 - 45 mm 1.57" - 1.77" |
30 - 40 mm 1.18" - 1.57" |
|||||
Weight |
Approx. 120 g 4.23 oz |
Approx. 110 g 3.88 oz |
Approx. 130 g 4.59 oz |
Approx. 85 g 3.00 oz |
Approx. 120 g 4.23 oz |
Approx. 90 g 3.17 oz |
Approx. 270 g 9.52 oz |