M12 connector type Extension cable Simple function type (5-pin) 3 m GS-P5CC3

GS-P5CC3 - M12 connector type Extension cable Simple function type (5-pin) 3 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

Software

  • CE Marking

Specifications

Model

GS-P5CC3

Type

Connection Cable [M12, 5-pin]

Length

3 m 9.8'

Weight

Approx.210 g 7.41 oz

Data Sheet (PDF) Other Models