M12 connector type Standard cable High performance type (12-pin) 5 m GS-P12C5

GS-P12C5 - M12 connector type Standard cable High performance type (12-pin) 5 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking

Specifications

Model

GS-P12C5

Type

Standard/High performance type (12-pin)

Length

5 m 16.40'

Weight

Approx. 250 g

Data Sheet (PDF) Other Models