Safety Interlock Switches
GS-M series
Holding force 900N M12 Connector type Standard type NPN GS-M91N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GS-M91N | |||
Type | For hinged door High-holding force M12 Connector Standard | |||
Holding force when locked | 900N | |||
Holding force when unlocked | Approx. 50N *1 | |||
Cascading | Max. 16 units | |||
Operating distance | Sao(OFF→ON) | 0.1 mm 0.004" *2 | ||
Sar(ON → OFF) | 15 mm 0.59" *2 | |||
Response time (ms) | Lock→Unlock | 250 ms *3 | ||
Unlock→Lock | ||||
Detect→ Not detect | 20 ms + 2 ms × (number of cascaded unit -1) *3 | |||
Not detect→ Detect | 300 ms + 25 ms × (number of cascaded unit -1) *3 | |||
Control output (OSSD output) | Output | Transistor outputs × 2 | ||
Max. load current | 150 mA | |||
Residual voltage (during ON) | Max. 2.5 V (with a cable length of 5 m 16.4') | |||
OFF state voltage | Max. 2.0 V (with a cable length of 5 m 16.4') | |||
Leakage current | Max. 0.5 mA | |||
Max. capacitive load | 0.8 μF | |||
Load wiring resistance | Max. 2.5Ω | |||
AUX (Non-safety related output) | Output | Transistor output | ||
Max. load current | 50 mA | |||
Residual voltage (during ON) | Max. 2.5 V(with a cable of 5 m 16.4') | |||
External input (Short-circuit current) | Safety input | Approx. 1.5 mA × 2 | ||
Reset/EDM input | Approx. 5 mA | |||
Lock control input | Approx. 2.5 mA | |||
OSSD operation switching input | Approx. 2.5 mA | |||
Applicable Standards (Safety) | EN61508, IEC61508(SIL3), EN ISO13849-1:2015(PL e, Category 4), | |||
Protection circuit | Reverse current protection, short-circuit protection and surge protection for each output | |||
Power supply | Power voltage | 24 V DC ±20 % (Ripple P-P 10% or less, Class2) | ||
Power consumption | 6 W | |||
Environmental resistance | Enclosure rating | IP65/67 (IEC60529) | ||
Operating ambient temperature | -20 to 55°C -4 to 131°F (No freezing) | |||
Storage temperature | -25 to 70°C -13 to 158°F(No freezing) *4 | |||
Operating relative humidity | 5% to 95%RH | |||
Storage relative humidity | ||||
Vibration resistance | 10 to 55 Hz, Double amplitude 2.0 mm 0.08", | |||
Shock resistance | 30 G in X, Y, Z directions 6 times each axis | |||
Material | Main unit | PBT, PET/PAR, TPC, PC, Nickel-plated steel | ||
Actuator | PBT, Painted steel, Nickel-plated steel | |||
Mounting bracket | Aluminum (Plate and screw: Steel) | |||
Weight | Main unit | Approx.480 g | ||
Actuator | Approx.250 g 8.82 oz | |||
*1 When the actuator is pulled first after unlocked, the holding force increases. |