Safety Controller
SC series
Specs Safety Controller SC series
Model |
SC-S11 |
|||
Image |
|
|||
Response time |
25 ms (safety output ON to OFF, IEC/EN60204-1 stop category 0), 70 ms (safety output OFF to ON) |
|||
Safety output (S-OUTPUT) |
Output |
Two PNP outputs |
||
Max. load current |
500 mA |
|||
Residual voltage (when ON) |
2.5 V maximum (with a load current of 500 mA) |
|||
Leakage current |
1.2 mA maximum |
|||
Max. capacitive load |
2.2 µF (with a load resistance of 100 Ω) |
|||
Load wiring length |
30 m maximum |
|||
Safety input (S-INPUT, enable input) |
Input type |
Contact output device connection or PNP output device connection |
||
Short-circuit current |
Approx 5mA |
|||
ON/OFF voltage |
Voltage when product turned on: 19 V or more, voltage when product turned off: 5 V or less |
|||
Wiring length |
30 m maximum |
|||
Safety related input |
Input type |
Non-voltage contact input (EDM input, reset input) |
||
Short-circuit current |
EDM input: Approx. 10 mA, Reset input: Approx. 5 mA (EDM input, reset input) |
|||
Wiring length |
30 m max. (EDM input, reset input) |
|||
Non-safety output |
Output |
PNP/NPN totem pole output (auxiliary output, lockout output) |
||
Max. load current |
50mA (auxiliary output, lockout output) |
|||
Load wiring length |
10 m maximum (auxiliary output, lockout output) |
|||
Non-safety input |
Input type |
No-voltage contact input or PNP or NPN open-collector input (external off input) |
||
Short-circuit current |
Approx 5mA (external off input) |
|||
ON/OFF voltage |
Voltage when product turned on: 5 V or less or 19 V or more, voltage when product turned off: open or 9 V to 15 V (external off input) |
|||
Wiring length |
10 m maximum (external off input) |
|||
Protection circuit |
Power supply reverse polarity protection, overcurrent protection for each output, short-circuit protection , surge protection |
|||
Approved standards |
EMC |
EMS |
IEC 61496-1, EN61496-1, UL61496-1 |
|
EMI |
EN55011 Class A, FCC Part 15 Class A, ICES-003 Issue 4 Class A |
|||
Safety |
ISO13849-1:2015 (category 4, PLe), UL1998, IEC/EN61496-1, UL508,*1 |
|||
Rating |
Power voltage |
24 VDC ±10 %, Ripple (P-P) 10 % or less |
||
Current consumption |
1.3 A (at maximum load) |
|||
Environmental resistance |
Enclosure rating |
IP20 (IEC60529) |
||
Pollution degree |
2 (IEC60664/EN50178) |
|||
Overvoltage category |
2 (IEC60664, EN50178) |
|||
Insulation resistance |
100 MΩ or more (tested with a 500 VDC megger) between the internal circuit and the external case |
|||
Operating ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||
Operating relative humidity |
35 to 85 % RH (No condensation) |
|||
Storage temperature |
-20 to +65 °C -4 to 149 °F (No freezing) |
|||
Storage relative humidity |
35 to 85 % RH |
|||
Withstand voltage |
1,500 VAC, 50/60 Hz for 1 minute between the internal circuit and the external case |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 sweeps in each of the X, Y, and Z directions |
|||
Shock resistance |
100 m/s2 (Approx. 10 G), 16 ms pulse, 1,000 times in each of the X, Y, and Z directions |
|||
Material |
Main unit case |
Polycarbonate (UL94-V2) |
||
Weight |
160 g or less |
|||
*1 The following mark is displayed on the ratings indication label on the side of the main unit to identify it as a UL508-certified product. |